{hansa_flex/hydraulics/ball_valves/1_ball_valves_high_pressure/1_1_2way/1_1_3_pipe_din2353/bkhl_bkhs_va_asmtab.prj},{NB=BKHL 40 VA},{DES=BKHL 40 VA},{DN=38},{SER=L},{PD=42},{G=M 52x2},{LW=24},{OP=PN 400},{AF=14},{SF=1.5},{ZNR=RKH DN25 42L.stp},{L=114.5},{L1=66.2},{H1=62.8},{H2=28},{B=65},{S=4},{I=16.5},{RA=42.3},{SW1=55},{PPATH=assemblies/bkhl_bkhs_va_asmtpl.prj},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/BKHLVA/BKHSVA},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/BKHLVA/BKHSVA}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.